For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XAOH - Reducing fitting, straight
Bill of material
XAOH NW 10 S
DES
Identifier
XAOH NW 10 S
SER
Series
Heavy
PRES
Pressure
PN 630 bar
D2
Pipe diameter D2
10.0 mm
D1
Pipe diameter D1
9.0 mm
G2
Thread G2
M 22 x 1.5
G1
Thread G1
M 22 x 1.5
L1
Length L1
40.5 mm
SW
Width across flats SW1
24 mm
L2
Length L2
32.5 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
10.0 x 1.5
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.